Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Silicon carbide Schottky Barrier Diode for Automotive - SCS240KE2AHR

Recommended Products
Part Number | SCS240KE2AHRC
Status | NRND
Package | TO-247
Unit Quantity | 360
Minimum Package Quantity | 30
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Reverse Voltage[V]

1200

Continuous Forward Current[A]

40.0

Total Power Dissipation[W]

420

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Features:

  • AEC-Q101 qualified
  • Shorter recovery time
  • High-speed switching possible
  • Reduced temperature dependence