Obsolete
SCS230KE2AHR
Silicon carbide Schottky Barrier Diode for Automotive
SCS230KE2AHR
Obsolete
SCS230KE2AHR
Silicon carbide Schottky Barrier Diode for Automotive
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Grade
Automotive
Reverse Voltage[V]
1200
Continuous Forward Current[A]
30
Generation
2nd Gen
Total Power Dissipation[W]
370
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
15.9x20.95 (t=5.21)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- AEC-Q101 qualified
- Shorter recovery time
- High-speed switching possible
- Reduced temperature dependence