Obsolete
SCS220KGHR
1200V, 20A, THD, Silicon-carbide (SiC) SBD for Automotive
SCS220KGHR
Obsolete
SCS220KGHR
1200V, 20A, THD, Silicon-carbide (SiC) SBD for Automotive
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Grade
Automotive
Reverse Voltage[V]
1200
Continuous Forward Current[A]
20
Generation
2nd Gen
Total Power Dissipation[W]
210
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
9.8x15.37 (t=4.71)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- AEC-Q101 qualified
- Shorter recovery time
- High-speed switching possible
- Reduced temperature dependence