SCS210KE2
1200V, 10A, 3-pin THD, Silicon-carbide (SiC) SBD
SCS210KE2
SCS210KE2
1200V, 10A, 3-pin THD, Silicon-carbide (SiC) SBD
Switching loss reduced, enabling high-speed switching . (3-pin package)
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | SCS210KE2GC11
Status |
Recommended
Package |
TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Specifications:
Grade
Standard
Reverse Voltage[V]
1200
Continuous Forward Current[A]
10
Generation
2nd Gen
Total Power Dissipation[W]
170
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Features:
・Shorter recovery time・Reduced temperature dependence
・High-speed switching possible