S6301
1200V, 5A, Silicon-carbide (SiC) SBD Bare Die
S6301
S6301
1200V, 5A, Silicon-carbide (SiC) SBD Bare Die
S6301 is an SiC (Silicon Carbide) epitaxial planar type Schottky Barrier Diode. The total capacitive charge (Qc) is small, reducing switching loss, enabling high-speed switching operation.
For sale of Bare Die, please contact the specifications in our sales office. Currently, we don't sell Bare Die on the internet distributors now.
Product Detail
Specifications:
Reverse Voltage[V]
1200
Continuous Forward Current[A]
5
Generation
2nd Gen
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Features:
· Shorter recovery time· Reduced temperature dependence
· High-speed switching possible