SCT3105KL
1200V, 24A, THD, Trench-structure, Silicon-carbide (SiC) MOSFET
SCT3105KL
SCT3105KL
1200V, 24A, THD, Trench-structure, Silicon-carbide (SiC) MOSFET
SCT3105KL is an SiC (Silicon Carbide) trench MOSFET. Features include high voltage resistance, low ON resistance, and fast switching speed. Suitable for solar inverters, DC/DC converters, switch mode power supplies, induction heating, motor drives.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | SCT3105KLGC11
Status |
Recommended
Package |
TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Drain-source Voltage[V]
1200
Drain-source On-state Resistance(Typ.)[mΩ]
105
Generation
3rd Gen (Trench)
Drain Current[A]
24
Total Power Dissipation[W]
134
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Features:
・ Low on-resistance・ Fast switching speed
・ Fast reverse recovery
・ Easy to parallel
・ Simple to drive
・ Pb-free lead plating ; RoHS compliant