SCT3022KLHR
1200V, 95A, THD, Trench-structure, Silicon-carbide (SiC) MOSFET for Automotive
SCT3022KLHR
SCT3022KLHR
1200V, 95A, THD, Trench-structure, Silicon-carbide (SiC) MOSFET for Automotive
AEC-Q101 qualified automotive grade product. SCT3022KLHR is an SiC (Silicon Carbide) trench MOSFET. Features include high voltage resistance, low ON resistance, and fast switching speed.
Product Detail
Part Number | SCT3022KLHRC11
Status |
Recommended
Package |
TO-247N
Unit Quantity | 450
Minimum Package Quantity | 30
Packing Type | Tube
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Drain-source Voltage[V]
1200
Drain-source On-state Resistance(Typ.)[mΩ]
22
Generation
3rd Gen (Trench)
Drain Current[A]
95
Total Power Dissipation[W]
427
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
16x21 (t=5.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Fast switching speed
- Fast reverse recovery
- Easy to parallel
- Simple to drive
- Pb-free lead plating ; RoHS compliant
- Qualified to AEC-Q101