SCT2H12NZ - Supporting Information
1700V 3.7A N-channel SiC (Silicon Carbide) power MOSFET.
ROHM Featured Products
SCT2H12NZ(1700V SiC-MOSFET) and BD7682FJ-LB(AC/DC Converter IC) Evaluation Board
BD7682FJ-LB-EVK-402 [Input: AC 400-690V , Output: 24V DC]
Application Note , Presentation Document , Buy Evaluation Board
BD7682FJ-EVK-301 [Input: AC 210-480V DC 300-900V , Output: 12V DC]
Application Note, Evaluation Board User Guide, Quick Start Guide, Inquiry Evaluation Board
Overview

SiC is attracting much attention as a next-generation compound semiconductor due to its superior characteristics over silicon.。
Auxiliary power supplies used in high voltage, high power industrial equipment typically utilize high voltage (>1000V) silicon MOSFETs. But by replacing these with high efficiency SiC MOSFETs heat generation can be significantly reduced, eliminating the need for external parts such as heat sinks.
ROHM has recently expanded its considerable lineup by offering 1700V class SiC MOSFETs along with an evaluation board that facilitates performance verification and application development.
Evaluation Board
As a comprehensive semiconductor manufacturer, ROHM now offers ICs optimized for use with SiC devices, including the BD7682FJ-LB DC/DC converter control IC designed to maximize the performance of SiC power MOSFETs such as the SCT2H12NZ. An evaluation board (BD7682FJ-LB-EVK-402) integrating both products is also available.

Key Features 1:Optimized for auxiliary power supplies in industrial equipment
Compared to 1500V silicon MOSFETs used in auxiliary industrial-grade power supplies, ROHM's SiC
power MOSFETs feature 8x lower ON resistance (1.15Ω) and a withstand voltage of 1700V. In addition, the TO-3PFM package delivers the necessary creepage distance (distance measured along the surface of the insulator) demanded by industrial equipment.


Key Features 2:Achieve even higher efficiency by combining with ROHM's dedicated IC

Combining with ROHM's BD7682FJ-LB AC/DC converter control IC improves efficiency by up to 6% while minimizing heat generation, making it possible to simplify and reduce the size of heat dissipation components.