Rohm Breadcrumb

Rohm Productdetail

Resistive Type Touch Screen Control IC - BU21024FV-M

The BU21024FV-M is 4-wire resistive touch screen controller IC.

Part Number | BU21024FV-ME2
Status | Active
Package | SSOP-B28
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

2.7

Vcc(Max.)[V]

3.6

MCU

8bit

Resolution

1024 x 1024

Stand-by current[µA]

60.0

Host I/F

I2C / SPI

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・4-wire resistive touch screen interface
・3.0V single power supply
・4-wire SPI interface / 2-wire serial interface
・Selectable download way of CPU firmware (Host or EEPROM)
・Two points and gesture detection