Rohm Breadcrumb

Rohm Productdetail

Temperature Sensor IC Low Current Thermostat Output - BDJ0700AHFV (New)

BDJ0700AHFV is a thermostat output temperature sensor IC with built-in temperature detection element, constant current circuit, and a high-accuracy reference voltage source in one chip. Temperature detection can be realized at ±2.5 °C accuracy without the need for a complicated design. It is best suited for portable equipment of micro- and low-current, power down function, and battery drive.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BDJ0700AHFV-TR
Status | Active
Package | HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Sensor Type

Thermostat

Detect Temperature[°C]

70

Output Type

Open drain

Output active logic

Active low

Vcc(Min.)[V]

2.4

Vcc(Max.)[V]

5.5

Supply current[µA]

7.5

Powerdown current[µA]

0.3

Detect temperature accuracy[°C]

±2.5

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

100

Features:

  • Built-in Power Down Control Function(PD Input Interface Voltage is 1.5 V)
  • OS Output Active L