BH1900NUX
Digital Temperature Sensor IC
BH1900NUX
BH1900NUX
Digital Temperature Sensor IC
The BH1900NUX is a digital temperature sensor IC equipped with a two-wire serial interface. It’s small package, so it can be placed near the component which temperature is measured. This device has 3 address pins and it allows to connect 8 devices on one bus.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BH1900NUX-TR
Status |
Recommended
Package |
VSON008X2030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Sensor Type
Digital
Vcc(Min.)[V]
2.7
Vcc(Max.)[V]
3.6
Supply current[µA]
75
Detect temperature accuracy[°C]
±3.0
Detect temperature changeable function
No
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
95
Package Size [mm]
2x3 (t=0.6)
Features:
- Digital Output: Two-wire Serial Interface.
- 8 Addresses.
- Thermostat Mode.
- Small package