Omnipolar Detection Hall IC - BU52494NUZ

The omnipolar detection Hall IC is magnetic switch that can operate both S-and N-pole. This Hall IC product can be in tablets, smart phones, and other applications in order to detect open and close of the cover.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BU52494NUZ-ZE2
Status | Recommended
Package | VSON04Z1114A
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Sensor Type

Omnipolar Detection Hall ICs

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

3.6

S-pole Operate Point[mT]

6.3

N-pole Operate Point[mT]

-6.3

Hysteresis[mT]

0.9

Period[ms]

50.0

Average Supply Current

4.2µA

Output Type

CMOS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • Omnipolar Detection
  • Micro Power Operation (Small Current Using Intermittent Operation Method)
  • Ultra-compact Package