Rohm Breadcrumb

Rohm Productdetail

Omnipolar Detection Hall IC - BU52493NUZ (New)

The omnipolar detection Hall IC is magnetic switch that can operate both S-and N-pole. This Hall IC product can be in tablets, smart phones, and other applications in order to detect open and close of the cover.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU52493NUZ-ZE2
Status | Active
Package | VSON04Z1114A
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Sensor Type

Omnipolar Detection Hall ICs

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

3.6

S-pole Operate Point[mT]

4.1

N-pole Operate Point[mT]

-4.1

Hysteresis[mT]

0.8

Period[ms]

50.0

Average Supply Current

4.2µA

Output Type

CMOS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • Omnipolar Detection
  • Micro Power Operation (Small Current Using Intermittent Operation Method)
  • Ultra-compact Package