BU52092GWZ
Omnipolar Detection Hall IC
BU52092GWZ
BU52092GWZ
Omnipolar Detection Hall IC
The omnipolar detection Hall IC is magnetic switch that can operate both S-and N-pole. This Hall IC product can be in tablets, smart phones, and other applications in order to detect open and close of the cover.
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
Sensor Type
Omnipolar Detection Hall ICs
Vcc(Min.)[V]
1.65
Vcc(Max.)[V]
3.6
S-pole Operate Point[mT]
2.4
N-pole Operate Point[mT]
-2.4
Hysteresis[mT]
0.4
Period[ms]
50
Average Supply Current
4.4µA
Output Type
CMOS
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
0.8x0.8 (t=0.4)
Features:
- Omnipolar Detection
- Micro Power Operation (Small Current Using Intermittent Operation Method)
- Ultra-compact Package