Omnipolar Detection Hall IC - BU52271NUZ

The omnipolar detection Hall IC incorporating a polarity determination circuit enables separate operation (output) of both the South and North poles. Using a magnet and the device, detection of open and close of the cover are possible in tablets, smart phones, and other applications and detection of front/back side or rotational direction are possible in digital video cameras and other applications involving display panels.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BU52271NUZ-ZE2
Status | Recommended
Package | VSON04Z1114A
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Sensor Type

Omnipolar Detection Hall ICs with Polarity Discrimination

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

3.6

S-pole Operate Point[mT]

1.7

N-pole Operate Point[mT]

-1.7

Hysteresis[mT]

0.4

Period[ms]

50.0

Average Supply Current

4.4µA

Output Type

CMOS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • Omnipolar Detection (OUT1=S-pole Detection; OUT2=N-pole Detection)
  • Micro Power Operation (Small Current Using Intermittent Operation Method)
  • Ultra-compact Package