Rohm Breadcrumb

Rohm Productdetail

Current Sensor IC - BM14270MUV-LB (Under Development)

This is the product guarantees long time support in industrial market.
BM14270MUV-LB is coreless non-contact type current sensor of the magnetic detection using MI sensor. It’s possible to measure the current line in non-contact, and therefore it’s possible to measure current without loss.

Part Number | BM14270MUV-LBE2
Package | VQFN20QV3535
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Industrial

Sensor Type

Current Sensor

Supply Voltage (Min.)[V]

2.7

Supply Voltage (Max.)[V]

5.5

Operating Current (Typ.)[mA]

0.07

Magnetic Measureable Range (Typ.)[μT]

280

Magnetic Sensitivity (Typ.)[μT/LSB]

0.045

Maximum Exposed Field [mT]

1000

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Features:

  • Long Time Support Product for Industrial Applications
  • Current Sensor using MI Element
  • I²C Interface
  • 14bit Digital Output
  • ALERT Function