BM14270AMUV-LB
Current Sensor IC
BM14270AMUV-LB
BM14270AMUV-LB
Current Sensor IC
This is the product guarantees long time support in industrial market. BM14270AMUV-LB is coreless non-contact type current sensor of the magnetic detection using MI sensor. It’s possible to measure the current line in non-contact, and therefore it’s possible to measure current without loss.
Product Detail
Part Number | BM14270AMUV-LBE2
Status |
Recommended
Package |
VQFN20QV3535
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Sensor Type
Current Sensor
Supply Voltage (Min.)[V]
2.7
Supply Voltage (Max.)[V]
5.5
Operating Current (Typ.)[mA]
0.07
Magnetic Measureable Range (Typ.)[μT]
280
Magnetic Sensitivity (Typ.)[μT/LSB]
0.045
I/F
I2C
Analog Supply Voltage (Min.) [V]
2.7
Analog Supply Voltage (Max.) [V]
5.5
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
3.5x3.5 (t=1)
Features:
- Long Time Support Product for Industrial Applications
- Current Sensor using MI Element
- I²C Interface
- 14bit Digital Output