Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Digital 16bit Serial Output Type Color Sensor IC - BH1745NUC

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BH1745NUC-E2
Status | NRND
Package | WSON008X2120
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Sensor Type

Color Sensor IC

Vcc(Min.)[V]

2.3

Vcc(Max.)[V]

3.6

Maximum Sensitivity [Lx/Step]

0.005

Current Consumption (Typ.) [uA]

130.0

Standby Mode Current (Typ.) [uA]

0.8

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • Internal filter provides superior IR cut characteristics
  • Wide detection range: 0.005 to 40k lx
  • Supports low transmittance (dark) optical windows
  • I²C bus I/F (f/s mode support)
  • Power down function reduces power consumption
  • 50/60Hz light noise rejection function
  • 1.8V logic input I/F
  • Interrupt function
  • Selectable slave address (L: 0111000, H: 0111001)