Last Time Buy BU21180FS
Capacitive Switch Controller IC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU21180FS-E2
Status | Last Time Buy
Package | SSOP-A32
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

3

Vcc(Max.)[V]

5.5

Sensor input channels

20

Interface

I2C

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

13.6x7.8 (t=2.01)

Find Similar

Features:

  • 20 Capacitive Sensor Ports.
  • Switch ON / OFF / Long Press Detection.
  • Information by Interrupt Terminal.
  • Noise Calibration Function.
  • Drift Calibration Function.
  • Switch Detection Time Function.
  • 2-wire Serial Bus Interface.
  • Single Power Supply.
X

Most Viewed