Capacitive Sensor Switch Control ICs - BU21072MUV

BU21072MUV/BU21078MUV is a capacitive sensor controller for switch operation.
In addition to a regular simple switch, support matrix switches which are arranged in the matrix sensors. If external noise and temperature drift are detected, the automatic self-calibration is operated.
Include LED controller with PWM function.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | BU21072MUV-E2
Status | Recommended
Package | VQFN024V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

3.0

Vcc(Max.)[V]

5.5

Sensor input channels

10

LED control channels

6

Interface

I2C

Matrix key

4 x 4

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Features:

・ 10 capacitive sensor ports. (BU21072MUV) 12 capacitive sensor ports. (BU21078MUV)
・ Supported Matrix switches. Maximum 16 switches. (BU21072MUV) Maximum 36 switches. (BU21078MUV)
・ Automatic self-calibration.
・ Held touch detection.
・ LED controller with PWM function.
・ Inform the detected result of switch operation by interrupt.
・ 2-wire serial bus interface.
・ 3.3V single power supply.
・ Built-in Power-On-Reset and Oscillator.