Rohm Breadcrumb

Rohm Productdetail

Amplifier for Pyroelectric Infrared Sensor - BD9251FV

This is Amplifier for Pyroelectric Infrared Sensor, which is IC for Human Body Detector.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD9251FV-E2
Status | Active
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

2.97

Vcc(Max.)[V]

6.0

Drain Voltage[V]

2.3

AMP1/AM2 Gain[dB]

Max.46

Logic output

CMOS level

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

70

Features:

・Amplifier for sensor output
・Comparator for sensor output
・Built-in voltage regulator
・Built-in moving detector