KX311CR-MZ (Under Development)
Tri-Axis, User Selectable ±2g, 4g, 8g, Digital (I²C/SPI) Output, 2x2x1.0mm VLGA

KX311CR-MZ is a MEMS capacitive 3-axis accelerometer using Kionix™ Technology (Kionix™ Technology is defined by the proprietary plasma micromachining process and the technology to hermetically seal at a wafer level by bonding the silicon lid wafer to the device wafer.). Acceleration ranges of ±2g, ±4g and ±8g are supported. Acceleration sensing is based on the principle of a differential capacitance arising from acceleration-induced motion of the sense element which further utilize common mode cancellation to decrease errors from process variation, temperature, and environmental stress.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KX311CR-MZE2
Package | VLGA012AV02A
Packing Type | Taping
Unit Quantity | 10000
Minimum Package Quantity | 10000
RoHS | Yes

Specifications:

Axis

3

G Range

2g, 4g, 8g

Sensitivity (counts/g)

16384, 8192, 4096

Package Size

2x2x1.0mm

Pins

12-pin

Package Type

LGA

Interface Output

Digital SPI/I²C

Wakeup

Yes

Supply Voltage [V]

1.7-3.6

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Kionix™ Technology
    (Kionix™ Technology is defined by the proprietary plasma micromachining process and the technology to hermetically seal at a wafer level by bonding the silicon lid wafer to the device wafer.)
  • AEC-Q100 Qualified (Grade 3)
  • Selectable Acceleration Range
  • Selectable Output Data Rate
  • Selectable Low Power or High Resolution Mode
  • Digital High-pass Filter Outputs
  • Low Power Mode with Optimization
  • Configurable Wake-up / Back-to-sleep Function
  • Digital I²C up to 400kHz
  • Digital SPI up to 10MHz
  • Lead-free Solderability
  • Excellent Temperature Performance
  • High Shock Survivability
  • Factory Programmed Offset and Sensitivity
  • Self-test Function
X

Most Viewed