Rohm Breadcrumb

Rohm Productdetail

Thick Film Chip Resistors Low Ohmic - MCR50JZHFS

ROHM's low-resistance chip resistor series (MCR series) are for relatively higher current circuit such as current detection circuit. This device emplyes metal-glaze base resistive element and is high-reliability device.

Part Number | MCR50JZHFS
Status | Active
Package |
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

5025(2010)

Rated Power[W]

0.5

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.047 to 0.091

Resistance(Min.)[Ω]

0.047

Resistance(Max.)[Ω]

0.091

Temperature Coefficient[ppm/°C]

500±300

Operating Temperature[°C]

-55 to 155

Type

General Purpose (Low resistance)

Features:

・Very-low ohmic resistance from 47m Ohm is in lineup by thick-film resistive element.
・High-reliability chip resistor employing metal glaze as resistive element.