Not Recommended for New Designs
MCR25JZHJ
Thick Film Chip Resistors
MCR25JZHJ
Not Recommended for New Designs
MCR25JZHJ
Thick Film Chip Resistors
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | MCR25JZHJ
Status |
Not Recommended for New Designs
Package |
MCR25
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Automotive grade
Yes
Size[mm](inch)
3225(1210)
Rated Power[W]
0.5, 0.33, 0.25
Resistance Tolerance
J (±5%)
Resistance range[Ω]
1 to 3.3M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
3300000
Temperature Coefficient[ppm/°C]
500±350,±500,±200
Operating Temperature[°C]
-55 to 155
Rated Current[A]
2
Rated Resistance(Max.)(Jumper only)[mΩ]
50
Type
General Purpose
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・High-reliability chip resistor employing metal glaze as resistive element.・Package types from 0402(01005) to 6432(2512) are in full-lineup.