Last Time Buy
MCR100JZHF
Thick Film Chip Resistors
MCR100JZHF
Last Time Buy
MCR100JZHF
Thick Film Chip Resistors
Products discontinuation (EOL) has been announced.
Product Detail
Part Number | MCR100JZHF
Status |
Last Time Buy
Package |
MCR100
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS |
Yes
Specifications:
Automotive grade
Yes
Size[mm](inch)
6432(2512)
Rated Power[W]
1
Resistance Tolerance
F (±1%)
Resistance range[Ω]
10 to 82K
Resistance(Min.)[Ω]
10
Resistance(Max.)[Ω]
82000
Temperature Coefficient[ppm/°C]
±100
Operating Temperature[°C]
-55 to 125
Type
General Purpose
Operating Temperature (Max.)[°C]
125
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・High-reliability chip resistor employing metal glaze as resistive element.・Package types from 0402(01005) to 6432(2512) are in full-lineup.