MCR004QLPJ000
Thick Film Chip Jumper (MCR Series)
MCR004QLPJ000
MCR004QLPJ000
Thick Film Chip Jumper (MCR Series)
Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment.
Data Sheet
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | MCR004QLPJ000
Status |
Recommended
Package |
MCR004
Unit Quantity | 20000
Minimum Package Quantity | 20000
Packing Type | Taping
RoHS |
Yes
Specifications:
Automotive grade
No
Size[mm](inch)
0402(01005)
Resistance range[Ω]
0
Resistance(Min.)[Ω]
0
Resistance(Max.)[Ω]
0
Operating Temperature[°C]
-55 to 125
Rated Current[A]
0.5
Rated Resistance(Max.)(Jumper only)[mΩ]
50
Type
General Purpose
Operating Temperature (Max.)[°C]
125
Features:
- Full line up from ultra small size 01005 to 2512 with jumper type.
- High reliability metal glazed thick film.
- ROHM resistors have obtained ISO9001/IATF16949 certification.
- Corresponds to AEC-Q200 (Except MCR004)