MNR12E0APJ000
Chip Jumper Networks
MNR12E0APJ000
MNR12E0APJ000
Chip Jumper Networks
ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
1608(0603)x2
Resistance range[Ω]
0
Resistance(Min.)[Ω]
0
Resistance(Max.)[Ω]
0
Type
Chip Networks
Number of terminals
4
Number of elements
2
Rated Current[A]
1
Rated Resistance(Max.)(Jumper only)[mΩ]
50
Operating Temperature[°C]
-55 to 155
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Can be mounted even more densely than chip resistors.
- Mounting cost can be reduced by less frequency of mounting times.
- Convex electrodes secures visual inspection of fillets after soldering.
- ROHM resistors have obtained ISO9001 / IATF16949 certification.
- Corresponds to AEC-Q200