Rohm Breadcrumb

Rohm Productdetail

Compact Chip Resistor Networks - MNR12E0APF

ROHM's chip resistor networks employ the metal glaze resistive element with high reliability. They are suitable for the high-density mounting so that the use of this product can reduce the mounting frequency as well as the mounting space.

Part Number | MNR12E0APF
Status | Active
Package |
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1608(0603)x2

Resistance Tolerance

F (±1%)

Resistance range[Ω]

10 to 1M

Resistance(Min.)[Ω]

10.0

Resistance(Max.)[Ω]

1000000.0

Temperature Coefficient[ppm/°C]

±100

Type

Chip Networks

Number of terminals

4

Number of elements

2

Operating Temperature[°C]

-55 to 155

Features:

・High-reliability chip resistor network assembled on the same production line as the standard chip resistors.
・Reduction of mounting cost by decreased mounting. frequency.
・The integration by this resistor network brings space saving.
・Convex-typ