PMR03EZPJ000
Ultra-Low Ohmic Jumper Resistors
PMR03EZPJ000
PMR03EZPJ000
Ultra-Low Ohmic Jumper Resistors
ROHM's ultra-low resistance jumper chip resistors feature a maximum conduction resistance of 0.5mO with improved rated current, resulting in minimal voltage loss and voltage drop at high currents.
Product Detail
Part Number | PMR03EZPJ000
Status |
Recommended
Package |
PMR03
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade available (AEC-Q200)
Yes
Size [mm] (inch)
1608(0603)
Rated Current [A]
22.4
Rated Resistance (Max.) [mΩ]
0.5
Operating Temperature [°C]
-55 to 155
Type
Ultra-Low Ohmic Jumper
Operating Temperature (Max.) [°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Conduction resistance 0.5mΩ max・Compatible with large currents
・Superior resistance to overcurrent and pulse loads
・Completely lead-free
・Installation is easy and surface mounting possible by replacing jumper leads