SFR18EZPJ000
Sulfur Tolerant Chip Jumper
SFR18EZPJ000
SFR18EZPJ000
Sulfur Tolerant Chip Jumper
ROHM's anti-sulfur chip resistors are featuring unique internal structure having high tolerance to sulfuric environments. This product is suitable for high-reliability sets and circuits.
Product Detail
Part Number | SFR18EZPJ000
Status |
Recommended
Package |
SFR18
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Specifications:
Automotive grade
Yes
Size[mm](inch)
3216(1206)
Resistance range[Ω]
0
Resistance(Min.)[Ω]
0
Resistance(Max.)[Ω]
0
Operating Temperature[°C]
-55 to 155
Rated Current[A]
2
Rated Resistance(Max.)(Jumper only)[mΩ]
50
Type
Sulfur Tolerant
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Special construction prevents sulfur gas penetration, significantly increasing reliability.
- ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.
- Corresponds to AEC-Q200