Rohm Breadcrumb

Rohm Productdetail

High Power Chip Resistors - LTR10EVHFS

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.

Part Number | LTR10EVHFS
Status | Active
Package |
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1220(0508)

Rated Power[W]

0.5

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.047 to 0.091

Resistance(Min.)[Ω]

0.047

Resistance(Max.)[Ω]

0.091

Temperature Coefficient[ppm/°C]

±150

Operating Temperature[°C]

-55 to 155

Type

For current sensing (Wide terminal)

Features:

・Rated power is significantly boosted.
・Higher solderability strength for temperature cycle test.