ROHM Product Detail

Last Time Buy LTR10EVHFL
High Power Low Ohmic Chip Resistor

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | LTR10EVHFL
Status | Last Time Buy
Package | LTR10
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1220(0508)

Rated Power[W]

0.5

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.1 to 9.1

Resistance(Min.)[Ω]

0.1

Resistance(Max.)[Ω]

9.1

Temperature Coefficient[ppm/°C]

±150

Operating Temperature[°C]

-55 to 155

Type

For current sensing (Wide terminal)

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Features:

  • Chip Resistors for current detection: 10mΩ~
  • High joint reliability with long side terminations.
  • Improvement of rated power enables to displace smaller size of resistors, and it contributes space savings in your set.
  • ROHM resistors have obtained ISO9001 / TS16949 certification.
  • Corresponds to AEC-Q200.
X

Most Viewed