High Power Low Ohmic Chip Resistor - LHR18EZPFL (New)

High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power and higher precision TCR than the standard resistors.

Part Number | LHR18EZPFL
Status | Recommended
Package | LHR18
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1632(0612)

Rated Power[W]

1.25

Resistance Tolerance

F (±1%)

Resistance range[Ω]

100m to 1

Resistance(Min.)[Ω]

0.1

Resistance(Max.)[Ω]

1.0

Temperature Coefficient[ppm/°C]

0 to 100,0 to 75

Operating Temperature[°C]

-55 to 155

Type

For current sensing (Wide terminal)

Features:

  • Chip Resistors for current detection
  • High joint reliability with long side terminations
  • Improvement of rated power enables to displace smaller size of resistors,and it contributes space savings in your set.
  • ROHM resistors have obtained ISO9001 / ISO / TS16949 certification.
  • Corresponds to AEC-Q200.