SDR10EZPF
High Anti-surge Thick Film Chip Resistors
SDR10EZPF
SDR10EZPF
High Anti-surge Thick Film Chip Resistors
Superior power rating. ROHM's anti-surge chip resistors employ resistive element uniquely structured having high tolerance to surge. This product is suitable for high-reliability sets and circuits.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | SDR10EZPF
Status |
Recommended
Package |
SDR10
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Size[mm](inch)
2012(0805)
Rated Power[W]
0.5
Resistance Tolerance
F (±1%)
Resistance range[Ω]
1 to 10M
Resistance(Min.)[Ω]
1
Resistance(Max.)[Ω]
10000000
Temperature Coefficient[ppm/°C]
±100,±200
Operating Temperature[°C]
-55 to 155
Type
Anti-surge
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Guaranteed 0.3W in 0603(inch) size
- Further improved surge resistance characteristics compared to ESR series.
- ROHM resistors have obtained ISO9001 / IATF16949 certification
- Corresponds to AEC-Q200