LTR50UZPJU
High Power Low Ohmic Chip Resistor
LTR50UZPJU
LTR50UZPJU
High Power Low Ohmic Chip Resistor
High-power chip resistors have the terminals at long sides of square shape featuring far higher rated power than the standard resistors. This structure having short distance between the both terminations attains strong soldering fixation.
Lineup
* Fractions not supported (decimals only)
Product Detail
Part Number | LTR50UZPJU
Status |
Recommended
Package |
LTR50
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Automotive grade
Yes
Size[mm](inch)
2550(1020)
Rated Power[W]
3
Resistance Tolerance
J (±5%)
Resistance range[Ω]
0.01
Resistance(Min.)[Ω]
0.01
Resistance(Max.)[Ω]
0.01
Temperature Coefficient[ppm/°C]
0 to 300
Operating Temperature[°C]
-55 to 155
Type
For current sensing (Wide terminal)
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Chip Resistors for current detection: 10mΩ~
- High joint reliability with long side terminations.
- Improvement of rated power enables to displace smaller size of resistors, and it contributes space savings in your set.
- ROHM resistors have obtained ISO9001 / TS16949 certification.
- Corresponds to AEC-Q200.