LTR100JZPFL
Wide Terminal Type High Power Low Ohmic Chip Resistor
LTR100JZPFL
Wide Terminal Type High Power Low Ohmic Chip Resistor
ROHM’s high-power low-ohmic chip resistors for current sensing are optimized for PCs, HDDs, power supplies, cell phones, motors, and automotive applications. The LTR100JZPFL features a wide terminal configuration strong against temperature cycling that reduces resistance variations during mounting. The shorter distance between terminals also provides greater strength against solder cracking.
In addition, original element design ensures higher rated power that contributes to greater miniaturization, while the optimized structure utilizes proprietary materials to achieve industry-leading TCR.
Lineup
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
3264(1225)
Rated Power[W]
3
Resistance Tolerance
F (±1%)
Resistance range[Ω]
0.1 to 0.91
Resistance(Min.)[Ω]
0.1
Resistance(Max.)[Ω]
0.91
Temperature Coefficient[ppm/°C]
0 to 150
Operating Temperature[°C]
-55 to 155
Type
For current sensing (Wide terminal)
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
- Chip Resistors for current detection: 10mΩ~
- High joint reliability with long side terminations.
- Improvement of rated power enables to displace smaller size of resistors, and it contributes space savings in your set.
- ROHM resistors have obtained ISO9001 / TS16949 certification.
- Corresponds to AEC-Q200.
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BM2SCQ123T-EVK-001
Built-in SiC MOSFET Isolation Fly-back Converter QR method Output 48 W 24 V
-
- Evaluation Board - BM2SC123FP2-EVK-001
Built-in SiC MOSFET Isolated Fly-back Converter QR method Output 48 W 24 V
-
- Evaluation Board - BM2P10B1J-EVK-001
Flyback Type PWM Mode Isolated 12V 2.0A 24W
-
- Evaluation Board - BM2P13B1J-EVK-001
Flyback Type PWM Mode Isolated 12V 1.4A 16.8W
-
- Reference Design - REFLD002
- Laser Driver Reference Design with GaN HEMT for High-Resolution LiDAR
The range of uses for LiDAR sensors is expanding to include not only autonomous driving, but also applications in the industrial and infrastructure fields. LiDAR sensors are required to have longer sensing distance and higher resolution, and in addition to improving the characteristics of the laser diode, it is necessary to drive the laser diode at higher speeds and power. ROHM offers a lineup of 905nm high power narrow emission width laser diodes. (RLD90QZWx Series) Reference designs are available that includes EcoGAN™, a next-generation device capable of high-speed drive, along with a high-speed gate driver for GaN HEMTs that contribute to improved LiDAR sensor characteristics (distance and resolution) .
- Enables high-speed driving of laser diodes - a key device in LiDAR applications
- Includes next-gen EcoGaN™ devices
- Built-in high-speed gate driver for GaN HEMTs (BD2311NVX-C)
- Two circuit types: square wave and resonant