Rohm Breadcrumb

Rohm Productdetail

Ultra-low Ohmic Chip Resistors For Current Detection - PMR10EZPGV

Ultra-low ohmic chip resistors for current detection are specialized in low resistance employing metal resistive element tolerant to high current and uniquely designed trimingless to attain precise resistance for accurate current detection and high-current switching.

Part Number | PMR10EZPGV
Status | Active
Package |
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

2012(0805)

Rated Power[W]

0.5

Resistance Tolerance

G (±2%)

Resistance range[Ω]

2m to 4m

Resistance(Min.)[Ω]

0.002

Resistance(Max.)[Ω]

0.004

Temperature Coefficient[ppm/°C]

±150

Operating Temperature[°C]

-55 to 155

Type

For current sensing

Features:

・Superior heat dissipation by ROHM's original (resistive element) trimingless structure.
・Ultr-low ohmic value from 2mOhm. Excellent temperature coefficient characteristics (+/- 150ppm/℃)
・All the part numbers are completely Pb free.