ROHM Product Detail

PML10EZPGV1L50 (New)
1220(0508)Size, Ultra-low Ohmic Chip Resistors For Current Detection <Wide Terminal type> (Support AEC-Q200)

ROHM's Ultra-low Ohmic Chip Resistors for Current Detection have wide terminal configuration for improve soldering reliability and heat dissipation characteristics. Unique trimingless structure utilized for improved current detection accuracy, recommended for large current and high speed switching circuits.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | PML10EZPGV1L50
Status | Recommended
Package | PML10
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

1220(0508)

Rated Power[W]

0.66

Resistance Tolerance

G (±2%)

Resistance range[Ω]

1.5m

Resistance(Min.)[Ω]

0.0015

Resistance(Max.)[Ω]

0.0015

Temperature Coefficient[ppm/°C]

±200

Operating Temperature[°C]

-55 to 155

Type

For current sensing (Wide terminal)

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・Improved joint reliability and heat dissipation through the use of wide terminal package.
・Trimming-less structure suppresses heat hotspots and enhances current detection accuracy.
・Achieved completely Pb-free.
・Support AEC-Q200.
X

Most Viewed