UCR18EVHFS
Thick Film Low Ohmic Chip Resistors For Current Detection
UCR18EVHFS
UCR18EVHFS
Thick Film Low Ohmic Chip Resistors For Current Detection
Low-resistance chip resistors (UCR series) feature thick-film resistive element specialized for very low resistance from 11mO. Outstanding features are excellent rated power and resistance stability regardless of ambient environments.
Lineup
* Fractions not supported (decimals only)
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
3216(1206)
Rated Power[W]
1, 0.5
Resistance Tolerance
F (±1%)
Resistance range[Ω]
0.011 to 0.091
Resistance(Min.)[Ω]
0.011
Resistance(Max.)[Ω]
0.091
Temperature Coefficient[ppm/°C]
0 to 350,0 to 200,0 to 150
Operating Temperature[°C]
-55 to 155
Type
For current sensing
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・Very-low ohmic resistance from 11mOhm is in lineup by thick-film resistive element.・Very stable temperature coefficient characteristics even at low resistance range.
・High-reliability chip resistor employing metal glaze as resistive element.