Rohm Breadcrumb

Rohm Productdetail

Ultra low ohmic Metal plate / High power type Shunt Resistors - PSR500HTQF

PSR500 series is ideal for current detection under high current circuit.

Part Number | PSR500HTQF
Status | Active
Package |
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

15x7.75(5931)

Rated Power[W]

5

Resistance Tolerance

F (±1%)

Resistance range[Ω]

0.2m to 2.0m

Operating Temperature[°C]

-55 to 170

Type

For current sensing

Features:

· High power class up to 4 to 5W.
· The lineup of ultra-low resistance value : correspondence from 0.2mΩ
· Excellent temperature coefficiency.
· Ideal for current detection under high current circuit.