GMR50HJBFUR068
(Under Development)

GMR50HJBFUR068 (Under Development)
5025 (2010) size, 4W, 68mΩ, High Power Type Metal Plate Shunt Resistor

GMR50 series is a shunt resistor that provides industry-leading 4W rated power (at electrode temperature TK=90°C) in the compact 5.0mm×2.5mm size. This new series combines a revised electrode structure with optimized device design that improves heat dissipation to PCB where the resistor is mounted on.. The result is a 39% smaller mounting area over conventional 4W rated products. In addition, this new series can sustain against overcurrent loads and deliver stable current detection accuracy even when unexpected loads exceeding the rated power are applied, contributing to improve reliability in system level. It is ideal for current detection in motors and power supply circuits used in automotive systems and industrial equipment.

Product Detail

 
Part Number | GMR50HJBFUR068
Package | GMR50
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

5025(2010)

Rated Power[W]

4

Resistance Tolerance

F (±1%)

Resistance range[Ω]

68m

Temperature Coefficient[ppm/°C]

±25

Operating Temperature[°C]

-65 to 170

Type

For current sensing

Features:

  • High power series (3W to 10W)
  • High heat dissipation
  • Excellent TCR characteristics
  • Low ohmic (5mΩ to 220mΩ)

Design Resources

 

Technical Articles

Schematic Design & Verification

  • Equation of failure rate
  • Standards nominal resistance values,etc.

Packaging & Quality

Manufacturing Data

  • Factory Information

Environmental Data

  • About Flammability of Materials
  • Compliance of the ELV directive
  • MSDS
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations
  • About Export Administration Regulations (EAR)