ROHM Product Detail

GMR50HJBFA10L0
5025 (2010) size, 4W, 10mΩ, High Power Type Metal Plate Shunt Resistor (AEC-Q200 Qualified)

GMR50 series is a shunt resistor that provides industry-leading 4W rated power (at electrode temperature TK=90°C) in the compact 5.0mm×2.5mm size. Ideal for current sensing applications in motors and power supply circuits used in automotive and industrial equipment. In addition to stable resistance values under overcurrent loads, these products are highly accurate and reliable, achieving excellent resistance temperature coefficient (TCR) even in the low-resistance range.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | GMR50HJBFA10L0
Status | Recommended
Package | GMR50
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

5025(2010)

Rated Power[W]

4

Resistance Tolerance

F (±1%)

Resistance range[Ω]

10m

Temperature Coefficient[ppm/°C]

±25

Operating Temperature[°C]

-65 to 170

Type

For current sensing

Operating Temperature (Max.)[°C]

170

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

  • High heat dissipation
  • Excellent TCR characteristics
  • ROHM resistors have obtained ISO9001 / IATF16949 certification
  • Corresponds to AEC-Q200
X

Most Viewed