GMR320HJBFBR011
(Under Development)

GMR320HJBFBR011 (Under Development)
7142 (2817) size, 10W, 11mΩ, High Power Type Metal Plate Shunt Resistor

GMR320 series is ideal for current detection under high current circuit.

Product Detail

 
Part Number | GMR320HJBFBR011
Package | GMR320
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

7142(2817)

Rated Power[W]

10

Resistance Tolerance

F (±1%)

Resistance range[Ω]

11m

Temperature Coefficient[ppm/°C]

±25

Operating Temperature[°C]

-65 to 170

Type

For current sensing

Features:

  • High power series (3W to 10W)
  • High heat dissipation
  • Excellent TCR characteristics
  • Low ohmic (5mΩ to 220mΩ)

Design Resources

 

Technical Articles

Schematic Design & Verification

  • Equation of failure rate
  • Standards nominal resistance values,etc.

Packaging & Quality

Manufacturing Data

  • Factory Information

Environmental Data

  • About Flammability of Materials
  • Compliance of the ELV directive
  • MSDS
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations
  • About Export Administration Regulations (EAR)