Rohm Breadcrumb

Rohm Productdetail

Ultra low ohmic Metal plate / High power type Shunt Resistors - GMR100HTCF

GMR100 series is ideal for current detection under high current circuit.

Part Number | GMR100HTCF
Status | Active
Package |
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

Yes

Size[mm](inch)

6.40x3.20(2512)

Rated Power[W]

3

Resistance Tolerance

F (±1%)

Resistance range[Ω]

100m to 220m

Resistance(Min.)[Ω]

0.1

Resistance(Max.)[Ω]

0.22

Temperature Coefficient[ppm/°C]

±20

Operating Temperature[°C]

-55 to 170

Type

For current sensing

Features:

  • High power (3W to 5W)
  • High heat dissipation
  • Excellent TCR characteristics
  • Low ohmic (5mΩ to 220mΩ)