Thermal Printheads / for Packaging High-speed Printers - SH2004-DC90A
This series responds to the high reliability required for industrial equipment by applying a heating element structure that supports high-speed printing, a highly durable protective film, and a structure that supports large currents. It is ideal for ticket machines, label printers, and food measuring instruments that are used outdoors or issue tickets continuously.
Specifications:
Print width[mm]
112.0
Resolutions[dpi]
203
Resistance variation[Ω]
550.0
Logic voltage[V]
3.13 to 5.25
Number of dot[dots]
896
Platen diameter(Max.)[mm]
20.0
Print speed[mm/s]
300
Supply voltage[V]
24
Connector type
Wire Cable
Heat sink
Yes
Abrasion life[km]
150
Pulse life[million pulses]
100