Rohm Breadcrumb

Rohm Productdetail

For Large-sized, High-speed Label Printers : DC92 series - KD3003-DC92A

This thermal printhead consists of the heat element structure which enables high-speed printing and the durable protective coating, and the driver IC which a high current can be allowed is mounted on. Due to these features, superior reliability is ensured in industrial equipment.

Part Number | KD3003-DC92A
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Print width[mm]

81.312

Resolutions[dpi]

300

Resistance variation[Ω]

1250.0

Logic voltage[V]

4.75 to 5.25

Number of dot[dots]

960

Platen diameter(Max.)[mm]

20.0

Print speed[mm/s]

100

Supply voltage[V]

24

Connector type

Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Features:

N/A