KD3008-DF54A
For Receipt, Label Printers : D・K series
KD3008-DF54A
KD3008-DF54A
For Receipt, Label Printers : D・K series
By adopting a unique heating element structure that supports high-speed printing, clear print quality can be obtained even at high-speed printing. This series achieves high-quality printing on various media. Ideal for Smart POS printers that support high-speed printing, ECR printers, and small label printers such as cardboard labels.
Data Sheet
Sample
Product Detail
Part Number | KD3008-DF54A
Status |
Recommended
Package |
Unit Quantity |
Minimum Package Quantity |
RoHS |
Yes
Product Longevity Program |
15 Years
Specifications:
Print width[mm]
216.832
Resolutions[dpi]
300
Resistance variation[Ω]
660
Logic voltage[V]
4.75 to 5.25
Number of dot[dots]
2560
Platen diameter(Max.)[mm]
25
Print speed[mm/s]
100
Supply voltage[V]
24
Connector type
Wire Cable
Heat sink
Yes
Abrasion life[km]
150
Pulse life[million pulses]
100
Features:
N/A