For Receipt, Label Printers : D・K series - KD3004-DF11A
By adopting a unique heating element structure that supports high-speed printing, clear print quality can be obtained even at high-speed printing. This series achieves high-quality printing on various media. Ideal for Smart POS printers that support high-speed printing, ECR printers, and small label printers such as cardboard labels.
Specifications:
Print width[mm]
108.416
Resolutions[dpi]
300
Resistance variation[Ω]
1000.0
Logic voltage[V]
3.13 to 5.25
Number of dot[dots]
1280
Platen diameter(Max.)[mm]
18.0
Print speed[mm/s]
200
Supply voltage[V]
24
Connector type
Wire Cable
Heat sink
Yes
Abrasion life[km]
150
Pulse life[million pulses]
100