KD3003-K5FW00A
Thermal Printhead for High-speed Receipt, Smart POS Printers
KD3003-K5FW00A
KD3003-K5FW00A
Thermal Printhead for High-speed Receipt, Smart POS Printers
By adopting a unique heating element structure that supports high-speed printing, clear print quality can be obtained even at high-speed printing. This series achieves high-quality printing on various media. Ideal for Smart POS printers that support high-speed printing, ECR printers, and small label printers such as cardboard labels.
Data Sheet
Sample
Product Detail
Specifications:
Print width[mm]
81.312
Resolutions[dpi]
300
Resistance variation[Ω]
1000
Logic voltage[V]
3.13 to 5.25
Number of dot[dots]
960
Platen diameter(Max.)[mm]
20
Print speed[mm/s]
200
Supply voltage[V]
24
Connector type
Flat Cable
Heat sink
No
Abrasion life[km]
100
Pulse life[million pulses]
100
Features:
N/A