Rohm Breadcrumb

Rohm Productdetail

For Receipt, Label Printers : D・K series - KD3002-DF11A

The unique heat element structure is used for these thermal heads. This structure enables clear printing even at the 1st dot with a high thermal-response, and prevents a smear of dot-edge even at high printing speeds. A both-sides connector for wire cables is used for DF/DA series.

Part Number | KD3002-DF11A
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Print width[mm]

54.208

Resolutions[dpi]

300

Resistance variation[Ω]

1000.0

Logic voltage[V]

3.13 to 5.25

Number of dot[dots]

640

Platen diameter(Max.)[mm]

18.0

Print speed[mm/s]

100

Supply voltage[V]

24

Connector type

Cable

Heat sink

Yes

Abrasion life[km]

150

Pulse life[million pulses]

100

Features:

N/A